We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Ethernet Switch Portfolio


Our portfolio of high-performance, small-footprint, full-featured 3- to 64-port Ethernet switches offers innovative features and robust, high-temperature operation to support applications ranging from the Internet of Things (IoT), enterprise, carrier, consumer electronics, computing, Industry 4.0 factory automation and automotive designs. Reduce your costs while speeding up your development by using our MicroCHECK design review service, software drivers and turnkey application software packages.

Explore The Future of Ethernet – LAN969x Ethernet Switches

Discover the LAN969x family of Ethernet switches, offering flexible, high-performance solutions for Time-Sensitive Networking (TSN) in industrial automation, process control, physical security, and intelligent transportation systems. Perfect for enhancing your network's efficiency and reliability.

Featured Products: Ethernet Switches for Time-Sensitive Networks


Our LAN9694, LAN9696 and LAN9698 Ethernet switch devices support the IEEE® 802.1Q standards for Time-Sensitive Networking (TSN) with deterministic communication for industrial automation applications. Visit the product pages to learn more about how these switches deliver TSN for critical processes. 

Ethernet Switches for Time-Sensitive Networks

Ethernet Switch Features


  • High-performance, full-featured 3- to 64-port 1/2.5/5/10/25 Gbps Ethernet switches
  • Full VLAN and Quality of Service (QoS) support
  • Layer 2 and layer 3 forwarding
  • Operations, Administration, Maintenance (OAM), performance monitoring, Service Activation Testing (SAT)
  • MEF CE 2.0 Ethernet Virtual Connections (EVCs)
  • IEEE® 1588v2 Precision Time Protocol (PTP) support
  • Audio Video Bridging (AVB), Time Sensitive Networking (TSN) and PROFINET support
  • Access Control List (ACL) layer 2, 3, and 4 packet processing
  • Fault tolerance redundancy engine
  • Enhanced link diagnostics
  • Low-power, energy-efficient, enhanced power management
  • Flexible management via SPI, I2C, SMI or In-Band management
  • Industrial (−40ºC to 85ºC) and automotive (−40ºC to 105ºC)  temperature options available

Ethernet Switches